IESNA:LM-63-2002
[TEST]P1390027
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4A-827-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.92A 110.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10025.5
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 110.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
37.0 33.9 37.0 43.2 49.3 55.5 61.7 67.8 74.0 83.3 95.6 117.2 157.3 194.3 194.3 191.2 200.4 219.0 274.5 496.5 777.1 845.0 761.7 644.5 484.2 394.7 348.5 323.8 311.5 289.9 259.0 188.1 74.0 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 37.0 43.2 49.3 55.5 58.6 64.8 67.8 77.1 83.3 98.7 123.4 151.1 154.2 151.1 148.0 157.3 185.0 299.1 441.0 481.1 447.2 397.8 330.0 293.0 277.5 268.3 262.1 249.8 222.0 172.7 83.3 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 37.0 40.1 46.3 52.4 55.5 61.7 61.7 67.8 74.0 83.3 89.4 107.9 114.1 111.0 98.7 95.6 98.7 101.8 104.9 117.2 135.7 151.1 175.8 194.3 206.6 215.9 212.8 209.7 185.0 157.3 89.4 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 37.0 40.1 46.3 49.3 52.4 58.6 58.6 64.8 67.8 77.1 80.2 95.6 98.7 98.7 89.4 86.3 89.4 89.4 92.5 101.8 117.2 129.5 148.0 166.5 175.8 181.9 181.9 185.0 169.6 148.0 89.4 24.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 37.0 40.1 43.2 49.3 52.4 55.5 55.5 58.6 61.7 67.8 74.0 83.3 86.3 86.3 80.2 80.2 80.2 80.2 80.2 86.3 95.6 104.9 123.4 135.7 144.9 151.1 151.1 157.3 154.2 138.8 92.5 27.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 33.9 37.0 43.2 46.3 49.3 49.3 49.3 55.5 55.5 61.7 64.8 67.8 70.9 70.9 67.8 70.9 67.8 67.8 67.8 70.9 77.1 83.3 95.6 107.9 111.0 117.2 120.3 132.6 135.7 126.4 92.5 30.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 33.9 37.0 40.1 43.2 46.3 46.3 46.3 49.3 49.3 52.4 55.5 55.5 55.5 58.6 58.6 61.7 58.6 55.5 55.5 55.5 55.5 58.6 67.8 77.1 80.2 83.3 89.4 104.9 120.3 117.2 92.5 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 33.9 37.0 40.1 40.1 43.2 43.2 43.2 46.3 46.3 49.3 52.4 52.4 52.4 52.4 52.4 55.5 55.5 52.4 52.4 52.4 52.4 55.5 64.8 74.0 77.1 80.2 86.3 95.6 104.9 101.8 80.2 30.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 33.9 37.0 37.0 40.1 43.2 43.2 43.2 43.2 43.2 46.3 46.3 46.3 46.3 49.3 49.3 49.3 49.3 49.3 49.3 49.3 49.3 52.4 61.7 70.9 74.0 77.1 80.2 86.3 89.4 86.3 67.8 30.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 30.8 33.9 37.0 37.0 40.1 40.1 40.1 40.1 40.1 43.2 43.2 43.2 43.2 43.2 43.2 43.2 46.3 43.2 46.3 46.3 46.3 49.3 55.5 64.8 70.9 74.0 77.1 74.0 70.9 67.8 55.5 27.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 30.8 33.9 33.9 33.9 37.0 37.0 37.0 37.0 37.0 40.1 37.0 37.0 37.0 37.0 37.0 37.0 40.1 40.1 43.2 43.2 43.2 46.3 52.4 61.7 67.8 70.9 70.9 64.8 55.5 52.4 43.2 24.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 30.8 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 37.0 33.9 33.9 33.9 33.9 33.9 33.9 37.0 37.0 40.1 40.1 40.1 43.2 49.3 55.5 58.6 61.7 58.6 52.4 46.3 43.2 33.9 18.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 30.8 30.8 30.8 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 30.8 30.8 30.8 30.8 33.9 30.8 33.9 37.0 40.1 43.2 46.3 49.3 49.3 49.3 46.3 43.2 37.0 30.8 24.7 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 27.8 30.8 30.8 30.8 30.8 30.8 30.8 30.8 30.8 30.8 30.8 30.8 27.8 27.8 27.8 27.8 27.8 27.8 30.8 30.8 37.0 40.1 43.2 43.2 40.1 40.1 33.9 30.8 24.7 21.6 12.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 27.8 27.8 27.8 30.8 27.8 27.8 27.8 27.8 27.8 27.8 27.8 27.8 24.7 24.7 24.7 24.7 24.7 21.6 24.7 27.8 33.9 37.0 40.1 37.0 30.8 27.8 21.6 18.5 15.4 9.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 27.8 27.8 27.8 30.8 27.8 27.8 27.8 27.8 24.7 24.7 24.7 24.7 21.6 21.6 21.6 21.6 21.6 21.6 21.6 24.7 27.8 27.8 30.8 27.8 24.7 21.6 15.4 15.4 12.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 27.8 27.8 27.8 27.8 27.8 24.7 24.7 24.7 24.7 24.7 21.6 21.6 18.5 18.5 18.5 18.5 21.6 21.6 21.6 18.5 21.6 18.5 21.6 18.5 15.4 15.4 12.3 9.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 24.7 24.7 24.7 27.8 24.7 24.7 24.7 24.7 21.6 21.6 18.5 18.5 15.4 15.4 12.3 15.4 18.5 18.5 18.5 15.4 12.3 9.3 9.3 9.3 9.3 6.2 6.2 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 24.7 24.7 24.7 24.7 24.7 21.6 21.6 21.6 18.5 18.5 15.4 15.4 12.3 12.3 9.3 12.3 15.4 18.5 15.4 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 24.7 24.7 24.7 24.7 24.7 21.6 21.6 21.6 18.5 15.4 12.3 12.3 9.3 9.3 6.2 9.3 12.3 15.4 12.3 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 24.7 24.7 24.7 24.7 24.7 21.6 21.6 18.5 15.4 15.4 12.3 12.3 9.3 6.2 6.2 6.2 9.3 9.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 24.7 24.7 21.6 21.6 21.6 18.5 18.5 18.5 15.4 12.3 9.3 9.3 6.2 3.1 3.1 3.1 3.1 6.2 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 24.7 24.7 21.6 21.6 21.6 18.5 18.5 15.4 12.3 9.3 6.2 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 24.7 24.7 21.6 21.6 21.6 18.5 18.5 15.4 12.3 6.2 6.2 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 24.7 24.7 21.6 21.6 21.6 18.5 18.5 12.3 9.3 6.2 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 21.6 21.6 18.5 18.5 18.5 15.4 15.4 12.3 9.3 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 21.6 21.6 18.5 18.5 18.5 15.4 15.4 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 21.6 21.6 18.5 18.5 18.5 15.4 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 21.6 21.6 18.5 18.5 15.4 15.4 12.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 21.6 18.5 15.4 15.4 15.4 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 21.6 18.5 15.4 15.4 12.3 12.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 21.6 18.5 15.4 15.4 12.3 12.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 21.6 18.5 15.4 15.4 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 18.5 15.4 12.3 12.3 9.3 9.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 18.5 15.4 12.3 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 18.5 15.4 12.3 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 18.5 15.4 12.3 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 18.5 15.4 12.3 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 18.5 15.4 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 18.5 15.4 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 18.5 15.4 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 18.5 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 18.5 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 18.5 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 18.5 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 21.6 15.4 12.3 9.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 18.5 15.4 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 18.5 15.4 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 18.5 15.4 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 24.7 18.5 15.4 12.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 21.6 18.5 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 21.6 18.5 15.4 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 27.8 21.6 18.5 15.4 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 24.7 21.6 18.5 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 30.8 24.7 21.6 18.5 15.4 12.3 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 27.8 24.7 21.6 15.4 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 27.8 24.7 21.6 18.5 15.4 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 30.8 27.8 24.7 21.6 18.5 12.3 9.3 6.2 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 33.9 30.8 27.8 24.7 21.6 15.4 12.3 9.3 6.2 3.1 3.1 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 40.1 33.9 30.8 27.8 24.7 21.6 18.5 15.4 9.3 6.2 6.2 6.2 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 40.1 37.0 33.9 30.8 27.8 24.7 21.6 18.5 12.3 9.3 6.2 6.2 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 43.2 40.1 37.0 33.9 30.8 27.8 24.7 21.6 15.4 12.3 9.3 9.3 6.2 6.2 6.2 3.1 3.1 3.1 3.1 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 43.2 40.1 37.0 33.9 30.8 30.8 27.8 21.6 18.5 12.3 12.3 9.3 9.3 6.2 6.2 6.2 3.1 3.1 3.1 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 40.1 37.0 33.9 33.9 30.8 24.7 21.6 15.4 15.4 12.3 12.3 9.3 9.3 9.3 6.2 6.2 6.2 6.2 6.2 6.2 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 6.2 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 40.1 37.0 37.0 33.9 30.8 27.8 21.6 18.5 15.4 12.3 12.3 9.3 9.3 9.3 6.2 6.2 6.2 6.2 6.2 6.2 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 6.2 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 40.1 40.1 37.0 37.0 33.9 30.8 24.7 21.6 18.5 15.4 15.4 12.3 12.3 9.3 9.3 9.3 9.3 9.3 6.2 6.2 3.1 3.1 3.1 3.1 3.1 3.1 3.1 6.2 6.2 6.2 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 46.3 43.2 40.1 40.1 37.0 37.0 30.8 27.8 21.6 18.5 18.5 15.4 12.3 12.3 12.3 9.3 9.3 9.3 9.3 9.3 9.3 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 9.3 9.3 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 46.3 43.2 43.2 40.1 40.1 37.0 33.9 27.8 24.7 21.6 18.5 18.5 15.4 15.4 12.3 12.3 12.3 12.3 12.3 9.3 9.3 6.2 6.2 6.2 6.2 6.2 6.2 6.2 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 46.3 43.2 43.2 40.1 40.1 40.1 33.9 30.8 24.7 21.6 21.6 18.5 15.4 15.4 12.3 12.3 12.3 12.3 12.3 9.3 9.3 6.2 6.2 6.2 6.2 6.2 6.2 6.2 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 46.3 43.2 43.2 40.1 40.1 40.1 37.0 33.9 27.8 24.7 21.6 21.6 18.5 18.5 15.4 15.4 15.4 15.4 12.3 9.3 9.3 6.2 6.2 6.2 6.2 6.2 6.2 6.2 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 46.3 46.3 46.3 43.2 43.2 43.2 37.0 33.9 30.8 24.7 24.7 21.6 18.5 18.5 15.4 15.4 15.4 15.4 15.4 12.3 12.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 46.3 46.3 46.3 43.2 43.2 43.2 40.1 37.0 30.8 27.8 24.7 24.7 21.6 21.6 18.5 18.5 18.5 18.5 15.4 12.3 12.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 46.3 46.3 46.3 43.2 43.2 43.2 40.1 37.0 33.9 27.8 24.7 24.7 21.6 21.6 18.5 18.5 18.5 18.5 15.4 12.3 12.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 46.3 46.3 46.3 43.2 43.2 43.2 40.1 37.0 33.9 27.8 27.8 24.7 24.7 21.6 21.6 21.6 21.6 18.5 18.5 15.4 12.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 46.3 46.3 46.3 43.2 43.2 43.2 43.2 37.0 33.9 30.8 27.8 27.8 24.7 24.7 21.6 21.6 21.6 21.6 18.5 15.4 15.4 12.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 43.2 43.2 43.2 43.2 43.2 37.0 33.9 30.8 30.8 27.8 27.8 24.7 24.7 24.7 24.7 21.6 21.6 18.5 15.4 12.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 43.2 43.2 43.2 43.2 43.2 37.0 33.9 30.8 30.8 27.8 27.8 24.7 24.7 24.7 24.7 21.6 21.6 18.5 15.4 12.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 43.2 43.2 43.2 43.2 43.2 37.0 33.9 30.8 30.8 27.8 27.8 27.8 27.8 27.8 27.8 24.7 24.7 21.6 18.5 15.4 12.3 12.3 12.3 12.3 12.3 12.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 43.2 43.2 43.2 40.1 40.1 37.0 33.9 33.9 33.9 30.8 30.8 27.8 27.8 27.8 30.8 30.8 27.8 24.7 21.6 18.5 15.4 15.4 12.3 12.3 15.4 12.3 12.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 40.1 40.1 40.1 40.1 40.1 37.0 33.9 33.9 33.9 30.8 30.8 30.8 30.8 30.8 30.8 33.9 30.8 24.7 21.6 18.5 15.4 15.4 15.4 15.4 15.4 15.4 12.3 9.3 9.3 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 40.1 40.1 40.1 37.0 37.0 37.0 33.9 33.9 33.9 30.8 30.8 30.8 30.8 30.8 33.9 37.0 33.9 27.8 24.7 21.6 18.5 18.5 15.4 15.4 18.5 15.4 12.3 9.3 9.3 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 40.1 40.1 40.1 37.0 37.0 37.0 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 37.0 37.0 37.0 30.8 30.8 30.8 27.8 27.8 24.7 21.6 24.7 21.6 18.5 15.4 12.3 9.3 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 40.1 40.1 40.1 40.1 37.0 37.0 37.0 37.0 37.0 33.9 33.9 37.0 37.0 37.0 37.0 40.1 37.0 37.0 37.0 40.1 40.1 37.0 30.8 30.8 27.8 24.7 21.6 18.5 15.4 9.3 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 43.2 43.2 40.1 40.1 40.1 40.1 40.1 37.0 37.0 37.0 37.0 37.0 37.0 37.0 37.0 37.0 37.0 40.1 40.1 40.1 40.1 43.2 49.3 49.3 43.2 40.1 37.0 33.9 30.8 27.8 24.7 15.4 12.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 43.2 43.2 40.1 40.1 40.1 40.1 40.1 37.0 37.0 37.0 37.0 37.0 37.0 37.0 40.1 40.1 40.1 40.1 40.1 40.1 43.2 49.3 58.6 58.6 52.4 46.3 43.2 37.0 33.9 30.8 27.8 18.5 12.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 43.2 43.2 40.1 40.1 40.1 43.2 40.1 40.1 40.1 40.1 40.1 40.1 40.1 40.1 43.2 43.2 43.2 43.2 43.2 43.2 46.3 52.4 58.6 61.7 58.6 55.5 52.4 49.3 46.3 40.1 37.0 27.8 18.5 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 43.2 43.2 43.2 43.2 40.1 40.1 43.2 43.2 43.2 43.2 43.2 46.3 46.3 46.3 46.3 49.3 49.3 52.4 55.5 61.7 64.8 64.8 64.8 64.8 58.6 55.5 52.4 49.3 40.1 24.7 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 43.2 43.2 46.3 43.2 43.2 43.2 43.2 43.2 43.2 43.2 43.2 46.3 46.3 49.3 49.3 52.4 52.4 55.5 55.5 61.7 64.8 70.9 74.0 74.0 70.9 67.8 61.7 58.6 49.3 30.8 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 43.2 43.2 43.2 43.2 46.3 43.2 43.2 43.2 46.3 46.3 46.3 46.3 46.3 49.3 49.3 52.4 52.4 55.5 55.5 58.6 58.6 61.7 67.8 77.1 83.3 83.3 80.2 77.1 70.9 67.8 58.6 37.0 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 46.3 46.3 46.3 46.3 49.3 46.3 46.3 46.3 49.3 49.3 49.3 49.3 52.4 55.5 55.5 58.6 58.6 58.6 58.6 61.7 61.7 64.8 74.0 83.3 86.3 89.4 89.4 89.4 89.4 86.3 70.9 37.0 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 46.3 46.3 46.3 49.3 49.3 49.3 49.3 49.3 52.4 55.5 55.5 55.5 55.5 58.6 61.7 64.8 61.7 61.7 61.7 64.8 64.8 67.8 77.1 86.3 92.5 95.6 95.6 101.8 107.9 101.8 86.3 40.1 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 49.3 49.3 49.3 49.3 52.4 52.4 52.4 52.4 55.5 58.6 58.6 58.6 61.7 64.8 64.8 67.8 67.8 64.8 61.7 64.8 64.8 70.9 83.3 92.5 95.6 98.7 104.9 114.1 123.4 120.3 98.7 40.1 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 49.3 49.3 49.3 52.4 52.4 55.5 55.5 55.5 58.6 61.7 61.7 61.7 64.8 67.8 70.9 74.0 70.9 67.8 64.8 67.8 67.8 74.0 86.3 95.6 98.7 104.9 111.0 126.4 141.9 135.7 111.0 40.1 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 49.3 49.3 52.4 55.5 55.5 58.6 58.6 61.7 64.8 67.8 70.9 74.0 80.2 80.2 80.2 83.3 80.2 80.2 77.1 83.3 92.5 98.7 114.1 123.4 126.4 132.6 135.7 144.9 151.1 138.8 104.9 37.0 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 52.4 52.4 58.6 58.6 61.7 64.8 67.8 70.9 77.1 80.2 89.4 95.6 92.5 92.5 92.5 89.4 92.5 92.5 98.7 117.2 126.4 141.9 151.1 157.3 160.4 160.4 163.4 160.4 141.9 95.6 37.0 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 52.4 55.5 58.6 61.7 64.8 67.8 70.9 77.1 83.3 89.4 101.8 107.9 104.9 101.8 98.7 98.7 101.8 104.9 114.1 138.8 151.1 166.5 178.9 185.0 188.1 181.9 178.9 169.6 144.9 89.4 33.9 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 52.4 55.5 61.7 64.8 67.8 70.9 77.1 83.3 89.4 98.7 114.1 123.4 117.2 111.0 107.9 107.9 114.1 117.2 129.5 163.4 175.8 194.3 206.6 212.8 215.9 206.6 197.4 178.9 148.0 80.2 30.8 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 55.5 58.6 64.8 67.8 74.0 77.1 86.3 95.6 107.9 129.5 154.2 160.4 157.3 154.2 163.4 206.6 305.3 397.8 456.4 481.1 459.5 367.0 323.8 296.0 280.6 259.0 237.5 206.6 148.0 74.0 30.8 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 55.5 58.6 64.8 70.9 77.1 83.3 92.5 104.9 123.4 157.3 194.3 197.4 194.3 197.4 219.0 302.2 496.5 675.4 783.3 795.6 743.2 539.7 437.9 376.2 342.3 308.4 274.5 231.3 148.0 67.8 27.8 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 58.6 61.7 67.8 74.0 83.3 92.5 104.9 132.6 185.0 262.1 317.6 345.4 379.3 437.9 570.5 906.6 1498.7 2161.8 2346.8 2155.6 1767.0 1390.8 1036.2 767.9 570.5 437.9 339.2 268.3 148.0 74.0 27.8 3.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 58.6 61.7 70.9 77.1 89.4 98.7 117.2 160.4 243.6 367.0 437.9 490.3 561.3 675.4 922.1 1511.1 2501.0 3648.2 3910.3 3512.5 2790.9 2241.9 1634.4 1159.5 798.7 567.4 404.0 305.3 144.9 77.1 27.8 3.1 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 58.6 64.8 74.0 80.2 95.6 120.3 185.0 305.3 478.0 669.2 832.6 980.7 1150.3 1375.4 1844.1 2945.1 4477.7 5776.0 6038.1 5621.8 4921.8 4416.0 3786.9 3062.2 2140.2 1298.3 724.7 391.6 160.4 83.3 30.8 3.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 58.6 64.8 74.0 83.3 104.9 138.8 256.0 453.3 712.4 971.4 1227.4 1467.9 1736.2 2075.4 2769.3 4379.0 6454.5 7903.9 8166.0 7728.1 7049.6 6590.2 5939.5 4965.0 3478.6 2029.2 1042.3 474.9 172.7 89.4 30.8 3.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 58.6 67.8 77.1 86.3 111.0 160.4 323.8 598.3 946.7 1273.6 1619.0 1958.2 2325.2 2772.4 3691.3 5813.0 8428.1 10031.7 10290.7 9837.4 9180.6 8764.3 8092.0 6864.6 4820.0 2756.9 1363.1 561.3 188.1 95.6 33.9 3.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 58.6 67.8 77.1 89.4 117.2 178.9 391.6 743.2 1181.1 1575.8 2013.7 2445.5 2911.1 3472.4 4613.4 7247.0 10404.9 12159.6 12418.6 11943.7 11308.4 10938.4 10244.5 8767.3 6158.4 3487.8 1680.7 644.5 200.4 101.8 33.9 3.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 58.6 67.8 80.2 95.6 129.5 234.4 573.6 1048.5 1582.0 2093.9 2578.1 3074.6 3589.6 4323.5 5887.0 8770.4 11974.5 13562.7 13834.1 13497.9 13152.5 12905.8 12008.4 9991.6 7200.7 4409.9 2482.5 838.8 249.8 104.9 30.8 3.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 49.3 52.4 58.6 70.9 80.2 98.7 141.9 289.9 752.5 1350.7 1979.8 2612.0 3142.4 3703.7 4268.0 5174.7 7157.6 10290.7 13541.1 14962.8 15249.6 15052.2 14993.6 14870.2 13772.4 11215.9 8240.0 5331.9 3284.3 1033.1 299.1 107.9 30.8 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 49.3 58.6 70.9 83.3 104.9 151.1 345.4 931.3 1652.9 2377.6 3130.1 3709.9 4335.9 4949.6 6025.8 8428.1 11814.2 15107.7 16362.8 16668.1 16606.4 16837.7 16834.6 15539.4 12440.2 9282.3 6254.0 4089.2 1227.4 348.5 111.0 27.8 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 49.3 58.6 70.9 83.3 107.9 163.4 400.9 1113.3 1958.2 2778.5 3648.2 4274.2 4965.0 5628.0 6876.9 9701.7 13337.6 16677.4 17766.0 18083.6 18160.7 18681.9 18802.1 17303.4 13664.5 10324.7 7176.1 4891.0 1421.6 397.8 114.1 24.7 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 49.3 58.6 70.9 83.3 111.0 178.9 474.9 1286.0 2251.2 3133.2 3993.6 4668.9 5436.8 6210.8 7651.0 10796.5 14956.6 18188.4 19249.3 19533.0 19785.9 20396.5 20260.8 18339.6 14561.9 11080.2 8098.1 5449.1 1619.0 481.1 123.4 27.8 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 46.3 49.3 58.6 70.9 86.3 114.1 197.4 548.9 1458.7 2547.2 3484.7 4339.0 5063.7 5908.6 6796.8 8425.0 11891.3 16575.6 19699.5 20729.5 20985.5 21411.0 22111.1 21719.4 19375.7 15459.3 11838.8 9023.3 6010.4 1816.4 564.3 135.7 27.8 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 43.2 49.3 58.6 70.9 86.3 114.1 212.8 619.9 1631.3 2840.2 3839.4 4684.3 5455.3 6380.4 7379.6 9199.1 12982.9 18194.6 21210.6 22212.8 22434.9 23033.1 23825.7 23175.0 20408.8 16353.6 12594.4 9945.4 6568.6 2010.7 644.5 144.9 30.8 3.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 43.2 49.3 58.6 70.9 86.3 117.2 228.2 693.9 1804.0 3133.2 4190.9 5029.7 5850.0 6852.3 7962.5 9973.1 14077.7 19813.6 22721.7 23693.1 23884.3 24658.3 25540.3 24633.7 21445.0 17251.0 13349.9 10867.4 7126.7 2208.0 727.8 154.2 30.8 3.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 43.2 49.3 58.6 70.9 86.3 120.3 234.4 746.3 1924.3 3287.4 4323.5 5159.3 6028.9 7062.0 8243.1 10389.4 14669.8 20467.4 23363.1 24399.3 24716.9 25617.4 26416.1 25364.5 22009.3 17658.0 13979.0 11385.5 7311.8 2427.0 792.5 154.2 30.8 3.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 43.2 49.3 58.6 70.9 86.3 123.4 237.5 798.7 2044.6 3444.6 4453.1 5288.8 6207.8 7274.8 8523.7 10802.7 15261.9 21118.1 24004.6 25108.6 25549.6 26573.4 27291.9 26092.3 22573.7 18062.0 14605.0 11903.6 7499.9 2649.0 857.3 154.2 30.8 3.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 40.1 46.3 55.5 70.9 86.3 123.4 243.6 851.1 2164.9 3598.8 4585.7 5418.3 6386.6 7484.5 8804.3 11219.0 15854.0 21771.9 24642.9 25814.8 26379.1 27532.5 28164.6 26823.2 23134.9 18469.1 15234.1 12421.7 7684.9 2868.0 919.0 151.1 30.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 40.1 46.3 55.5 70.9 86.3 126.4 246.7 903.6 2285.1 3753.0 4715.2 5547.8 6565.5 7694.2 9085.0 11632.2 16446.1 22422.5 25284.3 26521.0 27211.7 28488.4 29040.5 27551.0 23699.3 18873.1 15860.2 12939.8 7869.9 3086.9 983.7 151.1 30.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 40.1 46.3 55.5 70.9 86.3 123.4 243.6 872.7 2201.9 3611.2 4588.7 5406.0 6352.7 7441.3 8770.4 11160.4 15758.4 21645.4 24553.5 25685.2 26246.5 27362.8 27951.9 26567.2 22891.3 18311.8 15178.6 12347.7 7654.1 2889.6 986.8 166.5 30.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 40.1 46.3 55.5 70.9 86.3 120.3 237.5 841.9 2118.6 3469.3 4465.4 5261.0 6139.9 7185.3 8455.9 10685.5 15067.6 20868.3 23822.6 24846.4 25281.3 26234.2 26866.3 25586.6 22083.3 17750.5 14497.1 11755.6 7441.3 2692.2 989.9 178.9 30.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 52.4 67.8 83.3 117.2 234.4 811.0 2032.2 3324.4 4339.0 5119.2 5927.1 6932.5 8141.3 10213.7 14379.9 20088.1 23091.7 24010.7 24312.9 25108.6 25777.8 24602.8 21275.4 17186.2 13812.5 11160.4 7225.4 2494.8 989.9 194.3 27.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 52.4 67.8 83.3 114.1 228.2 780.2 1949.0 3182.5 4212.5 4974.2 5714.3 6676.5 7826.8 9738.7 13689.1 19311.0 22360.9 23171.9 23347.7 23979.9 24689.2 23619.1 20467.4 16624.9 13131.0 10568.3 7009.6 2297.5 993.0 206.6 27.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 52.4 67.8 83.3 111.0 212.8 700.0 1745.4 2898.8 3882.5 4647.3 5341.2 6204.7 7225.4 8912.3 12548.1 17778.3 20865.2 21734.9 21923.0 22416.4 23057.8 22259.1 19480.6 15795.4 12335.3 9735.7 6482.2 2118.6 897.4 194.3 27.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 52.4 67.8 83.3 107.9 197.4 622.9 1545.0 2615.1 3552.6 4323.5 4968.1 5729.8 6624.1 8088.9 11407.1 16245.6 19369.6 20300.9 20498.2 20852.9 21426.5 20899.1 18490.7 14962.8 11539.7 8903.0 5954.9 1936.6 798.7 178.9 24.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 52.4 64.8 80.2 104.9 181.9 542.8 1341.5 2328.3 3222.6 3996.6 4594.9 5257.9 6022.7 7262.4 10266.1 14713.0 17873.9 18863.8 19070.4 19289.4 19792.0 19536.1 17503.8 14133.2 10744.1 8070.4 5427.5 1757.8 703.1 166.5 24.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 52.4 64.8 80.2 101.8 166.5 462.6 1137.9 2044.6 2892.6 3669.8 4221.8 4783.0 5421.4 6436.0 9125.1 13180.3 16378.2 17426.7 17645.7 17725.9 18160.7 18176.1 16513.9 13300.6 9948.4 7237.8 4900.2 1575.8 604.4 151.1 21.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 52.4 64.8 77.1 98.7 151.1 391.6 962.2 1736.2 2485.6 3170.2 3672.8 4197.1 4786.1 5674.3 7984.0 11650.7 14913.4 16119.2 16335.1 16254.9 16409.1 16288.8 14839.4 11974.5 8903.0 6297.2 4120.0 1363.1 515.0 141.9 24.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 52.4 61.7 77.1 92.5 138.8 320.7 786.4 1430.9 2078.5 2667.5 3127.0 3614.3 4153.9 4909.5 6839.9 10121.1 13451.7 14814.7 15027.5 14783.9 14657.5 14398.4 13164.9 10648.5 7857.6 5356.6 3339.8 1150.3 422.5 132.6 27.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 49.3 61.7 74.0 89.4 123.4 246.7 610.6 1122.5 1668.4 2167.9 2578.1 3028.3 3518.7 4147.8 5698.9 8591.6 11986.9 13507.2 13716.9 13309.8 12905.8 12511.1 11490.4 9319.3 6812.2 4416.0 2559.6 934.4 333.1 123.4 30.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 49.3 58.6 70.9 83.3 107.9 175.8 434.8 814.1 1261.3 1665.3 2029.2 2442.4 2883.4 3383.0 4554.8 7062.0 10522.0 12199.6 12406.3 11838.8 11154.2 10620.7 9815.8 7993.3 5766.8 3475.5 1779.4 721.6 240.5 114.1 33.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 49.3 58.6 67.8 80.2 101.8 154.2 354.6 653.8 1014.6 1344.6 1631.3 1958.2 2309.8 2719.9 3651.3 5658.8 8548.4 10111.9 10327.8 9763.4 9060.3 8492.9 7743.5 6247.8 4496.2 2735.4 1440.1 626.0 225.1 107.9 30.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 37.0 43.2 49.3 55.5 64.8 77.1 92.5 132.6 274.5 490.3 764.8 1023.8 1236.6 1471.0 1739.3 2056.9 2750.8 4255.7 6574.7 8027.2 8249.3 7688.0 6966.4 6361.9 5671.2 4505.5 3225.7 1998.3 1100.9 527.3 209.7 98.7 30.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 40.1 46.3 55.5 61.7 74.0 86.3 111.0 194.3 326.9 515.0 700.0 838.8 983.7 1165.7 1390.8 1847.2 2849.5 4598.0 5939.5 6167.7 5612.6 4872.5 4231.0 3598.8 2760.0 1952.1 1258.2 758.6 428.7 194.3 92.5 27.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 40.1 46.3 52.4 58.6 70.9 77.1 89.4 114.1 166.5 268.3 379.3 441.0 499.6 592.1 727.8 943.7 1446.3 2624.3 3851.7 4089.2 3537.2 2778.5 2103.2 1526.5 1014.6 681.5 518.1 419.4 333.1 178.9 83.3 24.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 40.1 46.3 52.4 58.6 67.8 74.0 83.3 98.7 129.5 191.2 268.3 317.6 345.4 391.6 462.6 579.8 860.4 1560.4 2312.9 2467.1 2149.4 1711.5 1292.1 959.1 681.5 502.7 413.2 354.6 296.0 185.0 80.2 24.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.0 33.9 37.0 43.2 49.3 55.5 61.7 67.8 74.0 83.3 95.6 117.2 157.3 194.3 194.3 191.2 200.4 219.0 274.5 496.5 777.1 845.0 761.7 644.5 484.2 394.7 348.5 323.8 311.5 289.9 259.0 188.1 74.0 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
